9.2.6.21 10/100/1000 Operation
The Gigabit Mode Enable (GBE) bit in the Network Configuration register selects between 10/100 Mbps Ethernet operation and 1000 Mbps operation. The Speed (SPD) bit in the Network Configuration register is used to select between 10 Mbps and 100 Mbps operation.