9.1.3 FLEXCOM Features

FLEXCOMSubfunction01234567891011
TWINormal/Fast (Client/Host)/FM+xxxxxxxxxxxx
Alternate commandxxxxxxxxxxxx
3 Client ADDRxxxxxxxxxxxx
High-speedxxxxxxxxxxxx
SMBUS with Alert pinxxxxxxxxxxxx
Snifferxxxxxxxxxxxx
Asynchronous partial wake-upxxxxxxxxxxxx
FIFO size: 32 wordsxxxxxxxxxxxx
USARTBasicxxxxxxxxxxxx
Hardware handshaking/RS485xxxxxxxxxxxx
ISO7816xxxxxxxxxxxx
LINxxxxxxxxxxxx
IrDAxxxxxxxxxxxx
Manchesterxxxxxxxxxxxx
Asynchronous partial wake-upxxxxxxxxxxxx
FIFO size: 32 wordsxxxxxxxxxxxx
SPI4 CSx––x––x––x––
Asynchronous partial wake-upxxxxxxxxxxxx
FIFO size: 32 wordsxxxxxxxxxxxx