5.3.4 Signal Description
| Pin Name | Description | Type |
|---|---|---|
| ACC_INP0..3, ACC_INN1..3 | External analog data inputs | Input |
| VBG(1) | Internal bandgap voltage | Input |
Note:
- To enable the VBG band gap voltage (refer to the section Analog-to-Digital Converter (ADC) Controller) and enable the temperature sensor VTEMP. This also enables the VBG.