7.1.2 Components
The audio subsystem is made of the following components. Unless otherwise specified, all are designed to handle audio sample rates up to 192 kHz.
- 2x Synchronous Serial Controller
(SSC)
- The maximum bit clock (TK or RK) speed is 25 MHz in Host or Client mode on both the receiver and the transmitter.
- As an example, in TDM mode, this corresponds to up to 4x 32-bit channels at 192 kHz, or up to 8x 32-bit channels at 96 kHz.
- 2x Inter-IC Sound Multi Channel
Controller (I2SMCC)
- The maximum bit clock (I2SMCCx_SCK) speed is 12.5 MHz in both Host and Client modes.
- In TDM256 mode, this corresponds to 8x 32-bit channels at 48 kHz.
- In 4x data lines Stereo mode, up to 8x 32-bit channels at 192 kHz are supported.
- 2x Pulse Density Microphone
Controller (PDMC)
- Support of up to 8x microphones on 4 data lines with 48 kHz sampling rate
- 1x Sony/Philips Digital Interface
Receiver (SPDIFRX)
- Support of sample rate up to 192 kHz with fGCLK ≥ 150 MHz
- 1x Sony/Philips Digital Interface
Transmitter (SPDIFTX)
- Support of sample rate up to 192 kHz stereo with fGCLK ≥ 24.5476 MHz
- 1x low-jitter audio PLL with one dedicated AUDIOCLK output pin
- 1x Asynchronous Sample Rate Converter
(ASRC) with 4 stereo channels
- Supporting up to 4 independent conversion rates