6.3.5.6.3 RGB565
Data type is set to 0x22.
| DEMUX_DATA Slice | RGB565 16-bit Data Mapping |
|---|---|
| demux_data[39:16] | 0 |
| demux_data[15:11] | R1[4:0] |
| demux_data[10:5] | G1[5:0] |
| demux_data[4:0] | B1[4:0] |
| DEMUX_DATA Slice | RGB565 16-bit Data Mapping |
|---|---|
| demux_data[39:36] | 0 |
| demux_data[35:24] | {R[4:0], R[4:0], R[4:3]} |
| demux_data[23:12] | {G[5:0], G[5:0]} |
| demux_data[11:0] | {B[4:0], B[4:0], B[4:3]} |