6.3.5.7.5 RAW12
Data type is set to 0x2C.
| Single Configuration | DEMUX_DATA Slice | RAW10 Data Mapping |
|---|---|---|
| N/A | demux_data[39:12] | 0 |
| demux_data[11:0] | RAW[11:0] |
When the Recommended Memory Storage format is used, refer to the following table:
| Addr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Pixel ID | P3[11:4] | P2[3:0] | P1[3:0] | P2[11:4] | P1[11:4] | |||||||||||||||||||||||||||
| 0x00 | c11 | c10 | c9 | c8 | c7 | c6 | c5 | c4 | b3 | b2 | b1 | b0 | a3 | a2 | a1 | a0 | b11 | b10 | b9 | b8 | b7 | b6 | b5 | b4 | a11 | a10 | a9 | a8 | a7 | a6 | a5 | a4 |
| Pixel ID | P6[11:4] | P5[11:4] | P4[3:0] | P3[3:0] | P4[11:4] | |||||||||||||||||||||||||||
| 0x04 | f11 | f10 | f9 | f8 | f7 | f6 | f5 | f4 | e11 | e10 | e9 | e8 | e7 | e6 | e5 | e4 | d3 | d2 | d1 | d0 | c3 | c2 | c1 | c0 | d11 | d10 | d9 | d8 | d7 | d6 | d5 | d4 |
| Pixel ID | P8[3:0] | P7[3:0] | P8[11:4] | P7[11:4] | P6[3:0] | P5[3:0] | ||||||||||||||||||||||||||
| 0x08 | h3 | h2 | h1 | h0 | g3 | g2 | g1 | g0 | h11 | h10 | h9 | h8 | h7 | h6 | h5 | h4 | g11 | g10 | g9 | g8 | g7 | g6 | g5 | g4 | f3 | f2 | f1 | f0 | e3 | e2 | e1 | e0 |