6.4.4 I/O Lines Description
| Signal Name | Description | Type |
|---|---|---|
| ISC_PCK | Image Sensor Pixel clock | Input |
| ISC_D[11:0] | Image Sensor Data | Input |
| ISC_VSYNC | Image Sensor Vertical Synchro | Input |
| ISC_HSYNC | Image Sensor Horizontal Synchro | Input |
| ISC_FIELD | Field Identification Signal | Input |
| ISC_MCK | Image Sensor Main clock | Output |
| MIPI_CLKP | MIPI D-PHY differential output clock lane | Input/Output |
| MIPI_CLKN | ||
| MIPI_DP0 | MIPI D-PHY differential output data lane 0 | Input/Output |
| MIPI_DN0 | ||
| MIPI_DP1 | MIPI D-PHY differential output data lane 1 | Input/Output |
| MIPI_DN1 | ||
| MIPI_REXT | Calibration reference resistor | Input/Output |