2.1 Hardware
The WBZ351 Curiosity Board is a flexible and modular development platform that supports rapid prototyping and demonstrates the features, capabilities and interfaces of Microchip's Bluetooth® Low Energy and Zigbee RF Module WBZ351.
- Offers integrated programming/debugging features using the PICkit™ On-board 4 (PKOB4) debugger interface
- Requires only a Micro USB cable to power-up and program the board
- Includes a mikroBUS™ Click™ header, which helps the users to expand the functionalities by connecting to various MikroElectronika mikroBUS Click adapter boards
- Microchip's Xplained Pro (XPRO) header to interface with XPRO extension boards
- Performs rapid prototyping utilizing the Bluetooth Low Energy and Zigbee-enabled RF Module
- Wireless lighting
- Home automation or Internet of Things (IoT)
- Industrial automation
- Other Bluetooth Low Energy or Zigbee-related applications
Features
- WBZ351 BLE, Zigbee RF Module
-
USB or Battery Powered
-
On-board Programmer/Debug Circuit using PKoB4 based on Microchip SAME70 MCU
-
Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
-
On-board USB to UART Serial Converter with HW Flow Control based on Microchip MCP2200
-
mikroBUS™ Socket to Expand Functionality using MikroElectronika Click™ Adapter Boards
-
XPRO Header to Interface with QT7/T9 XPRO Kits to Evaluate and Demonstrate the WBZ351 Module’s Touch
Capabilities
-
GREEN Lighting LED connected to PWM
-
Reset Switch
-
Two User Configurable Switch
-
One User LED
-
32.768 kHz Crystal
-
Microchip SST26VF064B, 64 Mbit External QSPI Flash
-
Microchip MCP9700A, Low-Power Analog Voltage Temperature Sensor
-
10 pin ARM SWD Header for External Programmer/Debugger
WBZ351 Curiosity Board