4.2.5.2.1 Project Graph
Below captured are the components used to create the Proximity Reporter application.
The MCC supports the proximity profile and associated services like Immediate Alert Service, Link Loss Service and TX Power Service. And the other mandatory components listed below is also available as a drag and drop components in the MCC.