1 What is the Analog-to-Digital Converter (ADC) with Computation Driver?
The Analog-to-Digital Converter (ADC) with Computation allows conversion of an analog input signal to a 10-bit binary representation of that signal. The converter generates a 10-bit binary result via successive approximation and stores the conversion result into the ADC result registers. This ADC also provides support for Capacitive Voltage Divider (CVD).