1.3.2.1 Library Interface
Functions
Name | Description |
---|---|
WAV_Initialize_N | This is function WAV_Initialize_N. |
WAV_Decoder | This is function WAV_Decoder. |
WAV_GetChannels | This is function WAV_GetChannels. |
WAV_UpdatePlaytime | This is function WAV_UpdatePlaytime. |
WAV_GetDuration | This is function WAV_GetDuration. |
WAV_HdrGetDataLen | This is function WAV_HdrGetDataLen. |
WAV_HdrGetFileSize | This is function WAV_HdrGetFileSize. |
WAV_GetSampleRate | This is function WAV_GetSampleRate. |
WAV_GetBitRate | This is function WAV_GetBitRate. |
WAV_HdrGetBytesPerSec | This is function WAV_HdrGetBytesPerSec. |
WAV_HdrGetSamplesPerSec | This is function WAV_HdrGetSamplesPerSec. |
WAV_GetAudioSize | This is function WAV_GetAudioSize. |
isWAVdecoder_enabled | This is function is WAVdecoder_enabled. |
WAV_Initialize | This is function WAV_Initialize. |
Data Types and Constants
Name | Description |
---|---|
WAV_HEADER_SIZE | This is macro WAV_HEADER_SIZE. |
WAV_HEAP_SIZE | This is macro WAV_HEAP_SIZE. |
WAVE_FORMAT_ALAW | This is macro WAVE_FORMAT_ALAW. |
WAVE_FORMAT_MULAW | This is macro WAVE_FORMAT_MULAW. |
WAVE_FORMAT_PCM | This is macro WAVE_FORMAT_PCM. |
WAV_INPUT_BUFFER_SIZE | This is macro WAV_INPUT_BUFFER_SIZE. |
WAV_OUTPUT_BUFFER_SIZE | This is macro WAV_OUTPUT_BUFFER_SIZE. |
dWAVHEADER | This is type dWAVHEADER. |
WAV_DEC | This is type WAV_DEC. |
Description
This section describes the Application Programming Interface (API) functions of the WAV Decoder Library.