1.2.1.1 Library Interface
Functions
Name | Description |
---|---|
adpcm_encoder_init | This is function adpcm_encoder_init. |
adpcm_encode_frame | This is function adpcm_encode_frame. |
adpcm_encoder_config_byteorder | This is function adpcm_encoder_config_byteorder. |
adpcm_encoder_free | This is function adpcm_encoder_free. |