3 Product Family Overview

The following table provides details about the WBZ451H module variants:

Table 3-1. WBZ451H Module Variants
FeatureWBZ451HUEWBZ451HPE
SoCPIC32CX1012BZ25048PIC32CX1012BZ25048
Dimensions15.5 mm x 26.8 mm15.5 mm x 26.8 mm
Temperature-40°C to 85°C-40°C to 85°C
RF — —
RF ShieldYesYes
TX Power (approximately 3.0-3.6V) Typ.+20 dBm ±1dBm+20 dBm ±1 dBm
TX Power (approximately 2.5-3.0V)+18 dBm ±1.5 dBm+18 dBm ±1.5 dBm
TX Power (approximately 1.9-2.5V)+16 dBm ±2 dBm+16 dBm ±2 dBm
RX Sensitivity (BLE 125 kbps)-106 dBm -106 dBm
RX Sensitivity (Zigbee 250 kbps)-106 dBm-106 dBm
AntennaU.FL antennaPCB antenna
PCB antenna gain/efficiencyNone4.08 dBi (57% efficiency)
POWER
DC_IN (non ECC variants)1.9-3.6V1.9-3.6V
DC_IN (ECC variants)NoneNone
PeripheralsAll I/O of the WBZ451 48-pin (TC, SERCOM, Analog)All I/O of the WBZ451 48-pin (TC, SERCOM, Analog)
Secure elementNoneNone

The WBZ451H module supports all available interfaces, excluding specific pins on the PIC32CX1012BZ25048 SoC.

  • PB1 is configured as the bypass mode control (CPS) for the Front-End Module (FEM) (SKY66114-11), ensuring that the CPS disables when the target power is ≥ -1 dBm and enables when the target power is less than -1 dBm.
  • PA10 synchronizes with the TX signal and connects with both CTX and CHL for transmitting High-power mode.
  • PA9 synchronizes with the RX signal and connects with CRX for the Receive mode.
  • CSD is pulled high with fixed hardware control.

The RF specification of the WBZ451H module, a 48-pin QFN package that seamlessly integrates LPA/MPA capabilities with an external FEM design, culminates in an impressive +20 dBm output power.