Jump to main content
10 Ordering Information Table 10-1. Ordering Information Ordering Code Memory Type Memory Size Package Carrier Type Operating Temperature Range SAM9X60D5M-I/4FB DDR2-SDRAM 512 Mbits TFBGA233 Tray -40°C to +85°C SAM9X60D5MT-I/4FB DDR2-SDRAM 512 Mbits TFBGA233 Tape and reel -40°C to +85°C SAM9X60D1G-I/4FB DDR2-SDRAM 1 Gbit TFBGA233 Tray -40°C to +85°C SAM9X60D1GT-I/4FB DDR2-SDRAM 1 Gbit TFBGA233 Tape and reel -40°C to +85°C SAM9X60D6K-I/4GB SDR-SDRAM 64 Mbits TFBGA196 Tray -40°C to +85°C SAM9X60D6KT-I/4GB SDR-SDRAM 64 Mbits TFBGA196 Tape and reel -40°C to +85°C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.