9.2 196-Ball TFBGA
| Moisture Sensitivity Level | 3 |
| Device | Weight (mg) |
|---|---|
| SAM9X60D6K | 251 |
| JEDEC Drawing Reference | NA |
| J-STD-609 Classification | e8 |
| Ball Land | 0.4 ± 0.05 mm |
| Nominal Ball Diameter | 0.35 mm |
| Solder Mask Opening | 0.30 ± 0.03 mm |
| Solder Mask Definition | SMD |
| Solder | SAC105 |