2 SDR-SDRAM Features Part Number: 64-Mbit SDR-SDRAM device (SAM9X60D6K-I): Winbond W986416KG-5I Power Supply: DDRM_VDD = 3.3V ±0.3V 1,048,576 Words x 4 Banks x 16 Bits Organization Self-Refresh Current: Standard and Low-Power CAS Latency: 2 and 3 Burst Length: 1 Sequential Burst Byte Data Controlled by LDQM, UDQM Controlled Precharge Burst Read Operation 4K Refresh Cycles/16 ms