3 Configuration Summary
| Feature | SAM9X60-D5M | SAM9X60-D1G | SAM9X60-D6K |
|---|---|---|---|
| Package | TFBGA233, 14x14 mm², 0.80-mm pitch | TFBGA196, 11x11 mm², 0.65-mm pitch | |
| Embedded SDRAM | 512-Mbit DDR2-SDRAM | 1-Gbit DDR2-SDRAM | 64-Mbit SDR-SDRAM |
| DRAM Data Bus | 16 bits | ||
| Core | ARM926EJ @ 600MHz | ||
| SRAM0 + SRAM1 | 64 Kbytes + 4 Kbytes | ||
| L1 Cache (I + D) | 32 Kbytes + 32 Kbytes | ||
| External Bus I/F | NAND Flash connected on D16-D23 | ||
| Camera I/F (ISI) | 1x 12-bit | ||
| EMAC 10/100 | 1x MII / RMII + 1x RMII | ||
| USB | 3x HS
Transceivers 2x Host + 1x (H or D) | ||
| CAN | 2x | ||
| LCD / GFX2D | 24-bit RGB Up to 1024 x 768 @ 60 fps | ||
| SDIO / SDCard / eMMC | 2x (4-bit / up to 52 MHz) | ||
| ADC | 1x 12-bit ADC | ||
| Serial I/F | 13x FLEXCOM | ||
| DDR QSPI | 1x | ||
| Audio Peripherals SSC / I2S /CLASSD | 1 / 1 / 1 | ||
| Security | TDES / AES / SHA + Secure Bootloader | ||