7 Memories
The SAM9X60 SIP is available with up to 1 Gbit of DDR2-SDRAM memory, and with up to 64 Mbits of SDR-SDRAM memory. For the features of these memories, see DDR2-SDRAM Features and SDR-SDRAM Features.
For power consumption, electrical characteristics and timings of these memories, refer to the data sheets referenced below on the manufacturer’s website.
| Memory Type | Density | Manufacturer Packaged PN | Data Sheet Reference Number |
|---|---|---|---|
| DDR2-SDRAM | 512 Mbits | Winbond W9751G6KB25I | W9751G6KB |
| 1 Gbit | Winbond W971GG6SB25I | W971GG6SB | |
| SDR-SDRAM | 64 Mbits | Winbond W9864G6KH | W9864G6KH (Speed Grade 5I) |