Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAM9X60 | = ARM926EJ-S Arm Thumb CPU |
| Memory Type and Size: | D5M | = 512-Mbit DDR2-SDRAM |
| D1G | = 1-Gbit DDR2-SDRAM | |
| D6K | = 64-Mbit SDR-SDRAM | |
| Carrier Type: | Blank | = Standard packaging (tray) |
| T | = Tape and Reel | |
| Temperature Range: | I | = -40°C to +85°C (industrial) |
| Package: | 4FB | = TFBGA233 |
| 4GB | = TFBGA196 |
Examples:
- SAM9X60D5M-I/4FB: ARM926EJ-S Arm Thumb CPU, 512-Mbit DDR2-SDRAM, standard packaging, industrial temperature, 233-ball, TFBGA package
- SAM9X60D6KT-I/4GB: ARM926EJ-S Arm Thumb CPU, 64-Mbit SDR-SDRAM, tape and reel, industrial temperature, 196-ball, TFBGA package
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.