3.2 Curiosity Nano Standard Pinout

The 12 edge connections closest to the USB connector on Curiosity Nano boards have a standardized pinout. The program/debug pins have different functions depending on the target programming interface, as shown in the table and figure below.

Table 3-3. Curiosity Nano Standard Pinout
Debugger SignalTarget MCUDescription
ID—ID line for extensions
CDC TXUART RXUSB CDC TX line
CDC RXUART TXUSB CDC RX line
DBG0UPDIDebug data line
DBG1GPIO1

debug GPIO1

DBG2GPIO0debug GPIO0
DBG3RESETReset line
NC—No connect
VBUS—VBUS voltage for external use
VOFF—Voltage Off input. Disables the target regulator and target voltage when pulled low.
VTG—Target voltage
GND—Common ground
Figure 3-3. Curiosity Nano Standard Pinout