4.1.1 AVR64DD32 Curiosity Nano Pinout
All the AVR64DD32 I/O pins are accessible at the edge connectors on the board. The image below shows the board pinout. Refer to the I/O Multiplexing and Considerations section in the AVR64DD32 data sheet for all available functions on each pin.