2.1.3 MPLAB® X IDE Device Family Packs
Microchip MPLAB® X IDE requires specific information to support devices and tools. This information is contained in versioned packs. For the AVR64DD32 Curiosity Nano board, MPLAB® X version 6.00 or later with device family pack “AVR-Dx_DFP” version 1.10.124 and tool pack “nEDBG_TP” version 1.8.318 or later or newer is required. For more information on packs and how to upgrade them, refer to the MPLAB® X IDE User’s guide - Work with Device Packs.
Tip: The latest device family
packs are available through in MPLAB® X IDE or online at Microchip MPLAB® X Packs
Repository.