5.2 Revision 2
Revision 2 is the initially released board revision
Known issue: Some early boards were shipped with incorrect MVIO fuse settings for the AVR64DD32. The MVSYCFG fuse is set to a reserved value (0x00). We recommend checking your devices SYSCFG1 fuse settings before using the MVIO feature in Dual-Supply mode.