Jump to main content
MCC Melody CAN-TP Library
Search
Home
2
CAN-TP Driver
2.3
Typedef Documentation
2.3.1
CAN_TP_EventCallback
Previous
|
Next
1
Module Documentation
2
CAN-TP Driver
2.1
Module description
2.2
Definition Documentation
2.3
Typedef Documentation
2.3.1
CAN_TP_EventCallback
2.4
Function Documentation
2.5
Enumeration Type Documentation
3
Class Documentation
4
File Documentation
Microchip Information
2.3.1 CAN_TP_EventCallback
* CAN_TP_EventCallback
defines what the event callback value consists of.