3.2 Electrical Specification

The following table lists the electrical specifications of the Midspan unit.

Table 3-2. Electrical Specifications
Input Voltage100-240 VAC (50/60 Hz)
Maximum Input Current1A
Available Output Power 30W
Nominal Output Voltage55 VDC