Introduction
The PD-9001GS is a Power over Ethernet (PoE) single-port Midspan/Injector that offers a super compact and cost-effective power solution for WLAN access points, network cameras, and other IP terminal installations. The PD-9001GS Power over Ethernet (PoE) Midspan/Injector is IEEE® 802.3at compliant, it adds 55 VDC to wires 4, 5, 7, 8 of a standard Ethernet cable in category 5 and above, and enables delivery of both data and power to the IP terminal.
The PD-9001GS can be powered through an universal AC input and can provide up to 30W output power.
To access the online version of the user guide, scan the following QR code: