Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
TTI Base Part #: ATECC608A-TNGLORA | |
| Package Options | U | 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat, No Lead Package (UDFN) |
| S | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC) | |
| Tape and Reel Options | G | 2k Reel |
| C | 100 Unit Reel | |
| B | 10 Unit Bulk-Prototype units | |
| The Things Industry (TTI) Device Ordering Codes |
|
| Actility Device Ordering Codes |
|
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.