2 Whatʼs New?
Version 1.2.0
- Enabled support for I²C communication
- Enabled support for Interrupt mode in I²C communication
Version 1.1.0
- Enabled support for SPI communication
- User interface and user experience improvements
- Bugfixes and improvements
Version 1.0.0
- Bugfixes and improvements from 1.0.0-beta.1
- Refactor MDFU Client Library to abstract transfer frame logic in communication adapter layers
- Enabled support for the AVR DU Family of devices
For the full changelog, refer to:www.npmjs.com/package/@mchp-mcc/mdfu-client-8bit