6 Repairs and Enhancements

Table 6-1 6-2. Repairs
Sl. No.Issue KeyDescription
1.M8BTL-4416Bootloader core is checking the file version incorrectly
2.M8BTL-3667Bootloader (MDFU Library) UART instance is not loading
Table 6-1 6-2. Enhancements
Sl. No.Issue KeyDescription
1.M8BTL-2850Updated the 8-bit MDFU Client Library to support recovery using multiple images
2.M8BTL-2849Updated the 8-bit MDFU Client Library to support anti-rollback feature for the application version
3.M8BTL-3778Updated the 8-bit MDFU Client Library to automatically shift the start address of the user to the next largest page boundary
4.M8BTL-4137Refactored the linker option section to provide a more streamlined experience