2 Whatʼs New?

Version 1.3.0
  • Enabled support for Multi-Image functionality
  • Enabled support for Anti-Rollback protection feature
  • Bug fixes and improvements
Version 1.2.0
  • Enabled support for I²C communication
  • Enabled support for Interrupt mode in I²C communication

Version 1.1.0

  • Enabled support for SPI communication
  • User interface and user experience improvements
  • Bugfixes and improvements
Version 1.0.0
  • Bugfixes and improvements from 1.0.0-beta.1
  • Refactor MDFU Client Library to abstract transfer frame logic in communication adapter layers
  • Enabled support for the AVR DU Family of devices

For the full changelog, refer to:www.npmjs.com/package/@mchp-mcc/mdfu-client-8bit