1.1 Hardware Description
The Curiosity board is based on an AVR128DA48 microcontroller, a Nano embedded debugger, an LED, and a button. The Nano debugger allows the user to program the board and run debugging features without the need for external hardware. It also provides UART-USB bridge capabilities.
The Power Debugger is a programmer that also offers power outputs with configurable voltages and can be used to measure the current consumption of the devices connected to it.