4.6.3 SDIO Client Timing

The SDIO Client interface timing for ATWILC3000-MR110xA module is shown in the following figure.
Figure 4-3. SDIO Client Timing Diagram

The following table provides the SDIO Client timing parameters for the ATWILC3000-MR110xA module.

Table 4-11. SDIO Client Timing Parameters
ParameterSymbolMin.Max.Units
Clock Input Frequency (1)fPP50MHz
Clock Low Pulse WidthtWL6ns
Clock High Pulse WidthtWH7
Clock Rise TimetLH05
Clock Fall TimetHL05
Input Setup TimetISU6
Input Hold TimetIH8
Output Delay (2)tODLY311
Note:
  1. The maximum clock frequency specified is limited by the SDIO Client interface internal design; the actual maximum clock frequency can be lower and depends on the specific PCB layout.
  2. The timing is based on 15 pF output loading.