13.2 Antenna Performance of ATWILC3000-MR110CA
The ATWILC3000-MR110CA uses a chip
antenna that is fed via matching network. The table below lists the
technical specifications of the chip antenna.
Parameter | Value |
---|---|
Peak gain | 0.5 dBi |
Operating Frequency | 2400 - 2500 MHz |
Antenna P/N | AT3216-B2R7HAA |
Antenna vendor | ACX |
Antenna Radiation Pattern
The following figures illustrate the antenna radiation pattern measured for the ATWILC3000-MR110CA module mounted in the ATWILC3000-SHLD evaluation kit. During the measurement, the chip antenna is placed in the XZ plane with the Y axis being perpendicular to the module and pointing to the back of the module.