3.1 Package Description

The following table provides the ATWILC3000-MR110xA module package dimensions.

Table 3-2. ATWILC3000-MR110xA Module Package Information
ParameterValueUnit
Pad count37
Package size22.43 x 14.73mm
Total thickness2.09
Pad pitch1.20
Pad width0.81
Exposed pad size4.4 x 4.4