Features

IEEE 802.11

  • IEEE 802.11 b/g/n, Single Stream (1x1) 20 MHz Bandwidth WLAN Link
    • Compatible with Wi-Fi® 6/7 2.4 GHz band
  • IEEE 802.11 b/g/n (1x1) for Up to 72 Mbps PHY Rate
  • Single Spatial Stream in 2.4 GHz ISM Band
  • Integrated PA and T/R Switch
  • Integrated Chip Antenna or U.FL Micro Co-ax Connector for Connecting to an External Antenna
  • Superior Sensitivity and Range Via Advanced PHY Signal Processing
  • Advanced Equalization and Channel Estimation
  • Advanced Carrier and Timing Synchronization
  • Supports Soft-AP
  • Supports IEEE 802.11 WEP, WPA, WPA2 and WPA2 Enterprise Security
  • Superior MAC Throughput Through Hardware Accelerated Aggregate A-MPDUs/A-MDSU Frame Reception and Block Acknowledgment
  • On-Chip Memory Management Engine to Reduce Host Load
  • SPI and SDIO Host Interfaces
  • Operating Conditions:
    • Input/output operating voltage (VDDIO): 1.62V to 3.6V
    • Power supply for DC/DC convertor (VBAT): 2.5V to 4.2V
    • Operating temperature: -40°C to +85°C
  • Wi-Fi Alliance® Certified for Connectivity and Optimizations:

Bluetooth®

  • Bluetooth 5.0 (Basic Rate, Enhanced Data Rate and Bluetooth Low Energy)(1)
  • Frequency Hopping
  • Host Control Interface (HCI) Through High Speed UART
  • Integrated PA and T/R Switch
  • Superior Sensitivity and Range
  • Bluetooth SIG 5.0 Certification:
Note:
  1. Bluetooth SIG QDID qualification is for Bluetooth Low Energy only.