C | 02/2025 | Ordering Information and Module
Marking | Updated the figure |
Features | - Added compatibility for Wi-Fi® 6/7 2.4 GHz band
- Removed “Wi-Fi Direct” information
- Updated Superior MAC throughput information
|
WLAN Subsystem | Editorial update |
MAC | Removed HCCA, PCF, Traffic Scheduling, Transmission and Independent Basic Service Set (IBSS) information in the feature section |
Package Outline Drawings | Updated the package outline drawings |
Appendix A: Regulatory Approval | - Added regulatory approval details for Japan
- Removed regulatory approval details for the ATWILC3000-MR110UA for Korea, Taiwan and China
|
Other Regulatory Information | Updated the reference information |
B | 11/2020 | Document | - Support for Bluetooth® SIG 5.0
- Added
- Updated Master and Slave with Host and Client as per Corporate Social Responsibility (CSR) adoption
|
Pinout and Package Information | Updated - Updated pin description of Pin 14, 15, 29, 30, 31, 32, 34 and 35
|
Transmitter Performance | Added Table 4-6 |
SPI Client Timing | - Updated
- Added Note and moved SPI Slave Clock Polarity and Clock Phase Timing figure
|
Nonvolatile Memory (eFuse) | Updated |
WLAN Subsystem | Added footnotes for Short GI feature |
External Interfaces | Added Note |
SPI Client Mode | Added Note |
Table 5-1 | Updated |
GPIOs | Added Note |
Application Reference Design | Updated |
Package Outline Drawings | Updated and added |
SPI Master Timing, SPI Master Interface, PCM Interface | Removed these sections |
Appendix A: Regulatory Approval | |
Reference Documentation | Updated |
A | 08/2017 | Document | |