4.6.2 Interfacing with e-MMC
The Secure Digital Multimedia Card (SDMMC) Controller supports the Embedded MultiMedia Card (e-MMC) Specification V4.41, the SD Memory Card Specification V3.0, and the SDIO V3.0 specification. It is compliant with the SD Host Controller Standard V3.0 specification.
| Name | Link |
|---|---|
| SD Host Controller Simplified Specification V3.00 | www.sdcard.org |
| SDIO Simplified Specification V3.00 | www.sdcard.org |
| Physical Layer Simplified Specification V3.01 | www.sdcard.org |
| Embedded MultiMedia Card (e-MMC) Electrical Standard 4.51 | www.jedec.org |