Jump to main content
Features
- System-In-Package (ATSAMA5D27C-LD2G-CU) Including:
- Arm Cortex-A5 processor-based SAMA5D27 MPU
- 2 Gbit LPDDR2-SDRAM
- On-Board Power Management Unit (MCP16502AC-E/S8B)
- 64 Mb Serial Quad I/O Flash Memory (SST26VF064BEUIT-104I/MF) with
Embedded EUI-48™ and EUI-64™ MAC Addresses
- IEEE® 802.11 b/g/n Wi-Fi plus Bluetooth (Wi-Fi/BT) Module
(ATWILC3000-MR110UA)
- 10Base-T/100Base-TX Ethernet PHY (KSZ8081RNAIA)
- ATECC608B-TNGTLS Secure Element
- MEMS Oscillators for Clock
Generation
- 40.8 x 40.8 mm Module, Pitch 0.8mm,
Solderable Manually for Prototyping
- 94 I/Os
- Up to 7 Tamper Pins
- One USB Device, one USB Host and one HSIC Interface
- Shutdown and Reset Control Pins
- Independent Power Supplies Available for Camera Sensor, for SD Card
and for Backup Depending on Voltage Domains
- Operational Specifications:
- Main operating voltage: 3.3V to 5.5V ± 5%
- Temperature range: -40°C to 85°C
- Integrated oscillators, internal voltage regulators
- Multiple interfaces and I/Os for easy application
development