9.4 Rev. B - 12/2019
|
Updated Figure 3-1. Updated pins 151, 152 in Pin Description: System. Updated figure in Secure Element. Updated figure in Power Architecture. Updated Ethernet Phy. Modified component reference in Radio Subsystem. Updated Interfacing with an SD Card. Updated Interfacing with e-MMC. Updated Interfacing with NAND Flash. Updated Interfacing with an Image Sensor Controller (ISC). Updated Interfacing with CLASS-D Audio Output. Added QTouch® Peripheral Touch Controller (PTC). Added Interfacing with an LCD. Section 4.7 content moved to Regulatory Approval. Updated Radio Performance. Updated Figure 6-1. Updated ATSAMA5D27-WLSOM1 Land Pattern Drawing. Added new section Regulatory Approval. Updated Regulatory Information in Ordering Information. |