36 OPA - Operational Amplifier

The Operational Amplifier (OPA) module features a standard general purpose three-terminal device with programmable gain options and adjustable input offset voltage. The OPA module has the following features:

  • 6 MHz Gain Bandwidth
    • Dedicated external output (OPAxOUT)
    • Multiple noninverting input pins available (OPAxIN+)
    • Multiple inverting input pins available (OPAxIN-)
  • Programmable Gain Options Using Built-in Internal Resistor Ladder (OPA1/2 only)
  • Configurable Negative Source Selections
  • Input Offset Voltage Calibration
    • User programmable calibration
    • Self-calibration
Figure 36-1. Operational Amplifier Module Block Diagram
Note:
  1. Refer to the “Pin Allocation Table” for details about OPAxIN- and OPAxIN+ availability per port.
Figure 36-2. 
Note:
  1. Refer to the “Pin Allocation Table” for details about OPAxIN- and OPAxIN+ availability per port.