4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | CC8SCRIP-19657 | Set the default clock to High Frequency Internal oscillator. | All supported devices |
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | CC8SCRIP-19657 | Set the default clock to High Frequency Internal oscillator. | All supported devices |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.