2 Microchip MPLAB® Harmony 3 Release Notes

Harmony 3 USB Host application examples v3.9.0-E1(October, 2024)

Development kit and demo application support

Following table provides number of USB Host demo applications available for different development kits.

New Features
  • Added USB Host demos for WBZ653 Curiosity Board.
Known Issues
  • After a power cycle, the reset button on the PIC32CZ CA80 Curiosity Ultra board must be pressed to get the program running.
Development Tools
Harmony 3 USB Host application examples v3.7.0 (June, 2024)

Development kit and demo application support

Following table provides number of USB Host demo applications available for different development kits.

New Features
  • Added USB Host demos for SAMA5D29 Curiosity Development Board.
  • Added USB Host demos for SAM9X75 Curiosity Development Board.
  • Added additional USB Host demos for PIC32CX SG41 Curiosity Ultra Board.
  • Regenerated all the demo configurations with the latest Harmony Core and USB repositories.
Known Issues
  • After a power cycle, the reset button on the PIC32CZ CA80 Curiosity Ultra board must be pressed to get the program running.
Development Tools
Harmony 3 USB Host application examples v3.6.0

Development kit and demo application support

Following table provides number of USB Host demo applications available for different development kits.

New Features
  • Added USB Host demos for PIC32CX SG41 Curiosity Ultra Board.
  • Regenerated all the demo configurations with the latest Harmony Core and USB repositories.
  • All the projects are MISRA C required rule compliant.
Known Issues
  • After a power cycle, the reset button on the PIC32CZ CA80 Curiosity Ultra board must be pressed to get the program running.
Development ToolsHarmony 3 USB Host application examples v3.5.0

Development kit and demo application support

Following table provides number of USB Host demo applications available for different development kits.

New Features
  • USB Host Generic Client driver demo is added. (usb_apps_host/apps/vendor)
  • Added USB Host demos for SAM9X60 Curiosity Development Board.
  • Added USB Host demos for SAM9X75-EK Evaluation Board.
Known Issues
  • USB Device demo for SAME54 devices must be built with XC32 v4.21 or earlier.
Development ToolsHarmony 3 USB Host application examples v3.5.0-E2

Development kit and demo application support

Following table provides number of USB Host demo applications available for different development kits.

New Features
  • Added USB Host demos for PIC32CK-GC01 Curiosity Ultra board
Known Issues
  • None
Development ToolsHarmony 3 USB Host application examples v3.5.0-E1

Development kit and demo application support

Following table provides number of peripheral library examples available for different development kits.

New Features
  • Added USB Host demos for PIC32CZ-CA80 Curiosity Ultra board
Known Issues
  • None
Development ToolsHarmony 3 USB Host application examples v3.4.1New Features
  • N/A
Bug fixes
  • updated discover.microchip.com metadata
Known Issues
  • Same as v3.4.0
Development Tools
  • Same as v3.4.0
Harmony 3 USB Host application examples v3.4.0

Development kit and demo application support

The following table provides the number of USB Host examples available for various development kits.

New Features
  • Added USB Host Hub MSD (hub_msd) and Hub CDC + HID (hub_cdc_hid) demo configurations for SAMG55 XPRO. This application demonstrates connecting multiple USB devices to a single USB peripheral through a Hub.
Bug fixes
  • Updated USB Host CDC applications to turn off LED when the USB device is detached.
Known Issues
  • None
Development ToolsHarmony 3 USB Host application examples v3.3.0

Development kit and demo application support

The following table provides the number of USB Host examples available for various development kits.

New Features
  • Added MPLAB® Code Configurator (MCC) configurations for all demonstration configurations.
  • Added USB Host Root Hub Dual MSD demonstration (root_hub_dual_msd). This application demonstrates connecting multiple USB Devices to a single USB peripheral through ports available on the Root Hub.
Bug fixes
  • None
Known Issues
  • Harmony USB applications for MPUs do not work with XC32 v4.00. All Harmony USB applications for MPUs should be built with XC32 v3.01.
Development ToolsHarmony 3 USB Host application examples v3.2.0Bug fixesNew Features and Enhancements
  • None
Known Issues
  • None
Development Tools
  • Same as v3.1.0
Harmony 3 USB Host application examples v3.1.1Bug fixesNew Features and Enhancements
  • None
Known Issues
  • None
Development Tools
  • Same as v3.1.0
Harmony 3 USB Host application examples v3.1.0

Development kit and demo application support

Following table provides number of USB Host examples available for different development kits.

New FeaturesBug fixes
  • None
Known Issues
  • None
Development ToolsHarmony 3 USB Host application examples v3.0.1New Features
  • None
Bug fixes
  • Updated MPLAB® Harmony 3 framework relative path for all MPLABX projects.
  • Removed the compiler switch -Winline for all MPLABX projects.
Known Issues
  • None
Development ToolsHarmony 3 USB Host application examples v3.0.0
  • Applications migrated from USB repository to this new application repository for USB Host examples

Development kit and demo application support

Following table provides number of USB Host examples available for different development kits.

New Features

New features added in this release are as follows:

  • Applications migrated from USB repository to this new application repository for USB Host examples

Known Issues

The current known issues are as follows:

  • None
Development Tools