1.4 Reference Documents

  1. IEEE Standard for Ethernet, IEEE Std 802.3™-2022.

    standards.ieee.org/standard/802_3-2022.html

  2. IEEE Standard for a Precision Clock Synchronization Protocol for Networked Measurement and Control Systems, IEEE Std 1588™-2019.

    standards.ieee.org/standard/1588-2019.html

  3. IEEE Standard for Local and Metropolitan Area Networks – Timing and Synchronization for Time-Sensitive Applications, IEEE Std 802.1AS™-2020.

    standards.ieee.org/standard/802_1AS-2020.html

  4. LAN86xx Bus Interface Network (BIN) Reference Design Application Note, DS60001718, Microchip.

    www.microchip.com/DS60001718

  5. LAN8670/1/2 Configuration Application Note, DS60001699, Microchip.

    www.microchip.com/DS60001699

  6. Advanced Diagnostic Features for 10BASE‑T1S Automotive Ethernet PHYs, Version 1.1, OPEN Alliance, 2022.

    opensig.org/automotive-ethernet-specifications/

  7. 10BASE-T1S System Implementation Specification, Version 1.0, OPEN Alliance, 2023.

    opensig.org/automotive-ethernet-specifications/

  8. RMII Specification, Revision 1.2, RMII Consortium, 1999.