7.4 Package Thermal Specifications

Note: Thermal parameters are measured or estimated for devices in a multi-layer 2S2P PCB per JESD51.
Table 7-4. LAN8670 Package Thermal Parameters (32-VQFN)
ParameterSymbolValueUnitsNotes
Junction-to-AmbientΘJA43°C/WStill air
Junction-to-Top-of-PackageΨJT0.6°C/WStill air
Junction-to-CaseΘJC7.6°C/W
Table 7-5. LAN8671 Package Thermal Parameters (24-VQFN)
ParameterSymbolValueUnitsNotes
Junction-to-AmbientΘJA54°C/WStill air
Junction-to-Top-of-PackageΨJT0.9°C/WStill air
Junction-to-CaseΘJC8.3°C/W
Table 7-6. LAN8672 Package Thermal Parameters (36-VQFN)
ParameterSymbolValueUnitsNotes
Junction-to-AmbientΘJA35°C/WStill air
Junction-to-Top-of-PackageΨJT0.4°C/WStill air
Junction-to-CaseΘJC5.0°C/W