2.2 The LAN8670/1/2 Family
The Microchip LAN8670/1/2 family includes the following devices:
- LAN8670
- LAN8671
- LAN8672
Device specific features that do not pertain to the entire LAN8670/1/2 family are called out independently throughout this document. Table 2-1 below provides a summary of the feature differences between family members.
Part Number | Package | MII Support | SC-MII Support | RMII Support | PLCA Support | ACMA Support |
Time Synchronization |
INH Pin |
MDI Wake |
WAKE_IN |
WAKE_OUT | AEC-Q100 -40o to +125oC |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LAN8670 | 32-VQFN | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
LAN8671 | 24-VQFN | — | — | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
LAN8672 | 36-VQFN | ✔ | — | — | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
Important: Since some pins are shared between
different modes, not all features are available simultaneously. For more
information, see the Pin Description and Configuration section.