7.5 DC Specifications (other than 10BASE-T1S PMA)
All parameters are tested unless otherwise noted.
Parameter | Symbol | Min | Typ | Max | Units |
Additional | |
---|---|---|---|---|---|---|---|
VIS-VDDP Type Input Buffers | |||||||
Low-Level Input Voltage | VIL | 0.8 | V | ||||
High-Level Input Voltage | VIH | 2.0 | V | ||||
Input Hysteresis | ΔVhys |
18 |
170 | mV | Note 1 | ||
Input Leakage | IL | -10 | 10 | µA | VIN = VSS or VDDP | ||
Input Capacitance | CIN | 3 | pF | Note2 | |||
VI-VDDAU Type Input Buffers | |||||||
Low-Level Input Voltage | VIL | 0.8 | V | ||||
High-Level Input Voltage | VIH | 2.0 | V | ||||
Input Leakage | IL | -10 | 10 | µA | VIN = VSS or VDDAU | ||
Input Capacitance | CIN | 3 | pF | Note2 | |||
VO-VDDP Type Output Buffers | |||||||
Low-Level Output | VOL | 0.4 | V | Note 3 | |||
IOL-L | -0.6 | mA | Low drive | ||||
IOL-ML | -1.7 | mA | Medium-low drive | ||||
IOL-MH | -2.8 | mA | Medium-high drive | ||||
IOL-H | -4.0 | mA | High drive | ||||
High-Level Output | VOH | VDDP-0.4 | V | Note 4 | |||
IOH-L | 0.45 | mA | Low drive | ||||
IOH-ML | 1.2 | mA | Medium-low drive | ||||
IOH-MH | 2.0 | mA | Medium-high drive | ||||
IOH-H | 2.9 | mA | High drive | ||||
VODL-VDDP Type Output Buffers | |||||||
Low-Level Output | VOL | 0.4 | V | Note 3 | |||
IOL-L | -0.6 | mA | Low drive | ||||
IOL-ML | -1.7 | mA | Medium-low drive | ||||
IOL-MH | -2.8 | mA | Medium-high drive | ||||
IOL-H | -4.0 | mA | High drive | ||||
VOH-VDDP Type Output Buffers | |||||||
Low-Level Output | VOL | 0.4 | V | Note 3 | |||
IOL-L | -1.3 | mA | Low drive | ||||
IOL-ML | -2.7 | mA | Medium-low drive | ||||
IOL-MH | -4.0 | mA | Medium-high drive | ||||
IOL-H | -5.3 | mA | High drive | ||||
High-Level Output | VOH | VDDP-0.4 | V | Note 4 | |||
IOH-L | 1.0 | mA | Low drive | ||||
IOH-ML | 2.0 | mA | Medium-low drive | ||||
IOH-MH | 2.8 | mA | Medium-high drive | ||||
IOH-H | 3.5 | mA | High drive | ||||
VODH-VDDAU Type Output Buffers | |||||||
High-Level Output | VOH | VDDAU-0.4 | V | ||||
IOH | 1.7 | mA | |||||
ICLK Type Input Buffer | RMII REFCLK | ||||||
Low-Level Input Voltage | VIL | 0.7 | V | ||||
High-Level Input Voltage | VIH | 1.1 | V | ||||
Input Leakage | IL | -10 | 10 | µA | |||
Input Capacitance | CIN | 3 | pF | Note 2 | |||
Note:
|