3.3 LAN8672 Pin Assignments

Figure 3-3. LAN8672 36-VQFN Pin Assignments
Note: Configuration straps are identified by an underlined signal name. Signals that function as configuration straps must be augmented with an external resistor.
Important: The exposed pad (VSS) on bottom of package must be connected to ground.
Table 3-3. LAN8672 36-VQFN Pin Assignments
Pin NumPin NamePin NumPin Name
1INH19RXCLK
2COL20VDDP
3TXCLK21RXD1/PHYAD3
4TXD322RXDV/PHYAD1
5TXD223RXER/PHYAD0
6TXD124IRQ_N
7TXD025RXD2/MODE0
8TXEN26RXD3/MODE1
9VDDP27WAKE_OUT
10 GPIO028DNC
11RESET_N29VDDAU
12TXER30RBIAS
13ACMA31XTI
14 RXPI32XTO
15MDC33VDDA
16MDIO34TRXP
17CRS/PHYAD435TRXN
18RXD0/PHYAD236WAKE_IN
Note: Exposed Pad (VSS) must be connected to ground.