4.3 DC Characteristics
The following table provides the DC characteristics for the ATWINC3400-MR210xA module digital pads.
Symbol | Parameter | Min | Typ | Max | Unit |
---|---|---|---|---|---|
VIL | Input Low Voltage | -0.30 | — | 0.60 | V |
VIH | Input High Voltage | VDDIO - 0.60 | — | VDDIO + 0.30 | |
VOL | Output Low Voltage | — | — | 0.45 | |
VOH | Output High Voltage | VDDIO - 0.50 | — | — | |
— | Output Load Capacitance | — | — | 20 | pF |
— | Digital Input Load Capacitance | — | — | 6 |