List of Contents in Packages
| Item | Doc. ID/Revision |
Release Date (yyyy.mm.dd) | Basic | Starter |
|---|---|---|---|---|
| IEC 61508 FMEDA for PIC16(L)F18854 | FS-00098/D | 2024.12.10 | X | X |
| IEC 61508 FMEDA for PIC16(L)F18855/75 | FS-00095/C | 2024.12.10 | X | X |
| IEC 61508 FMEDA for PIC16(L)F18856/76 | FS-00097/C | 2024.12.10 | X | X |
| IEC 61508 FMEDA for PIC16(L)F18857/77 | FS-00078/C | 2024.12.10 | X | X |
| Safety Manual for PIC16 | DS-40002177/D | 2024.10.22 | X | X |
| MCC Melody PIC® Diagnostic Library | 1.1.1 | 2024.12.10 | X | |
| MCC Melody PIC® Diagnostic Library – release notes | 1.1.1-A | 2024.12.10 | X |