23.12.12 Periodic Interrupt Timer Status
| Name: | PITSTATUS |
| Offset: | 0x11 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTRLBUSY | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – CTRLBUSY PITCTRLA Synchronization Busy
This bit is ‘1’ when the RTC is busy synchronizing
the Periodic Interrupt Timer Control A (RTC.PITCTRLA) register in the RTC clock
domain.